Power Capacitors for DC Link (MKP cylindrical)

B25690F1227K201

Product Status
Production
Type
B25690
Application
General purpose
DC link
Drives
Style
MKP DC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
75.00mm Nom.
Height (H)
160.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
220μF
Rated Voltage [DC]
1.2kV
Peak Current (Max.)
3.3kA
Surge Current
9.9kA
ESL (Typ.)
ESR (Typ.)
2.1mΩ
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools