Power Capacitors for DC Link (MKP cylindrical)

B25694M0787K901

Product Status
Production
Type
B25694M
Application
DC link
Frequency converters
Solar
Wind power
Drives
Style
MKP DC Resin Top
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
85.00mm Nom.
Height (H)
182.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
780μF
Rated Voltage [DC]
900V
Peak Current (Max.)
5.4kA
Surge Current
16.1kA
ESL (Typ.)
70nH
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Operating Temperature Range
-40 to 85°C
Storage Temperature Range
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools