Power Capacitors for DC Link (MKP cylindrical)

B25694M1457K001

Product Status
Production
Type
B25694M
Application
DC link
Frequency converters
Solar
Wind power
Drives
Style
MKP DC Resin Top
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
85.00mm Nom.
Height (H)
142.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
450μF
Rated Voltage [DC]
1kV
Peak Current (Max.)
4.8kA
Surge Current
14.5kA
ESL (Typ.)
50nH
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools