Power Capacitors for DC Link (MKP cylindrical)

B25695E0707K701

Product Status
Production
Type
B25695E
Application
DC link
Frequency converters
Solar
Wind power
Drives
Style
MKP DC Resin Top
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

3D Model

Size

Diameter (D)
85.00mm Nom.
Height (H)
157.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
700μF
Rated Voltage [DC]
700V
Peak Current (Max.)
5.3kA
Surge Current
16kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools