Power Capacitors for DC Link (MKP cylindrical)

B25696H1127K801

Product Status
Production
Type
B25696H
Application
DC link
Frequency converters
Solar
Wind power
Drives
Style
MKP DC Resin Top
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen Free

Images are for reference only and show example products.

Size

Diameter (D)
85.00mm Nom.
Height (H)
160.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
126μF
Rated Voltage [DC]
1.8kV
Peak Current (Max.)
3kA
Surge Current
9kA
ESL (Typ.)
ESR (Typ.)
Further Details
Please refer to the data sheet

Other

Terminals
Female M6
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools