3-terminal Filters

MEA1608LD100TA0G

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
4-Array4 in 1 Array
Series
MEA
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
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.50mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
20dB (900MHz to 2.1GHz)
Cut-Off Frequency [Typ.]
500MHz
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
50mA
DC Resistance (Max.)
Rated Capacitance [Typ.]
10pF

Other

Circuit Type
L Type
Transmission Line
Differential
Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.0035g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...