Clamp Filters (Ferrite Core with Case)

ZCAT2132-1130-BK

Product Status
Production
Applications
Commercial Grade
Product Type
Band fixed type
Applicable Cable Size
Φ11mm Max.
Series
ZCAT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

A
36.00mm ±1.00mm
B
32.00mm ±1.00mm
C
11.00mm ±1.00mm
D
20.50mm ±1.00mm
E

Electrical Characteristics

Impedance (Min.) / Ω
40 (10 to 100MHz)
80 (100 to 500MHz)

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Case Color
Black
Package Quantity
480pcs
Weight
21.6g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...