Differential Mode Chokes
AML04B13-2R3M6R5-S1
|
|
Design & Size
| Design |
|
| Length |
|
| Width |
|
| Height |
|
Electrical Characteristics
| Inductance |
|
| Rated Current |
|
| DC Resistance (Typ.) |
|
Other
| Operating Temp. Range (Including Self-Temp. Rise) |
|
| AEC-Q200 |
|
| Further Details |
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C2012X5R1H225K125AB
Capacitance=2.2μF
Edc=50V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Power Capacitors for DC Link (MKP cylindrical)
B25680C3407K003
1x400uF, 3000V DC
136mm(D) x 368mm(H)
SMD / SMT Inductors (Coils)
ADL2012-1R5M-T01
L=1.5μH
Rated current=450mA
L x W x T :
2.2 x 1.25 x 1.65mm
SMD / SMT Inductors (Coils)
ADL3225V-470MT-TL000
L=47μH
Rated current=500mA
L x W x T :
3.2 x 2.5 x 2.3mm
SMD / SMT Inductors (Coils)
ADL4532VK-100M-TL000
L=10μH
Rated current=940mA
L x W x T :
4.5 x 3.2 x 3.2mm
SMD / SMT Inductors (Coils)
ADL8030VA-101M
L=100μH
Rated current=270mA
L x W x T :
7.8 x 2.7 x 2.7mm
SMD / SMT Inductors (Coils)
SLF7045T-4R7M2R1-H
L=4.7μH
Rated current=2.1A
L x W x T :
7 x 7 x 4.5mm
High Current Flat Wire Inductors
ERUC23-1R4K
L=1.4μH
Rated current=97A
L x W x H :
26.8 x 14.1 x 14.0mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C220YT201MA8
Maximum continuous voltage [DC]=16V
Maximum Clamping Voltage (8/20uS)=40V
Chip NTC Thermistors (Sensor)
NTCG163JF103FT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%