Differential Mode Chokes

AML0620-5R9M6R8-S1

Product Status
Production (NRND)
Series
AML
Type
AML06
Application
Automotive
Function / Feature
DifferentialDifferential Mode
AEC-Q200AEC-Q200
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Rod core choke
Length
20.00mm Nom.
Width
6.00mm Nom.
Height
6.00mm Nom.

Electrical Characteristics

Inductance
5.9μH ±20%
Rated Current
6.8A
DC Resistance (Typ.)
16mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
YES
Further Details
Please refer to the catalog

Tech Info

Collapse all Expand all