Differential Mode Chokes

AML0925-8R0M110-S1

Product Status
Production (NRND)
Series
AML
Type
AML09
Application
Automotive
Function / Feature
DifferentialDifferential Mode
AEC-Q200AEC-Q200
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Rod core choke
Length
25.00mm Nom.
Width
8.50mm Nom.
Height
8.50mm Nom.

Electrical Characteristics

Inductance
8μH ±20%
Rated Current
11A
DC Resistance (Typ.)
13mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
YES
Further Details
Please refer to the catalog

Tech Info

Collapse all Expand all