Differential Mode Chokes

B82116S1221L127

Product Status
Obsolete
Discontinue Issue Date : Jun.13, 2025
Last Purchase Order Date : Sep.26, 2025
Last Shipment Date : Dec.30, 2025
Type
B82116S1221L127
Application
Automotive
Function / Feature
DifferentialDifferential Mode
AEC-Q200AEC-Q200
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Design & Size

Design
Mushroom core choke
Length
24.00mm Max.
Width
22.70mm Max.
Height
26.00mm Max.

Electrical Characteristics

Inductance
2.9μH
Rated Current
25A
Rated Temperature
140°C
DC Resistance (Typ.)
1.4mΩ
Rated Voltage [AC]
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 180°C
AEC-Q200
YES
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
EMC choke
PTH
double layer winding
high current capability
Further Details
Please refer to the data sheet