Differential Mode Chokes

B82615B2602M001

Product Status
Production
Type
B82615B
Application
General use
Function / Feature
DifferentialDifferential Mode
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Ring core choke with powder core
Length
44.00mm Max.
Width
42.40mm Max.
Height
30.00mm Max.

Electrical Characteristics

Inductance
700μH
Rated Current
6A
Rated Temperature
40°C
DC Resistance (Typ.)
100mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]
350V

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Lead spacing 15 x 40 (mm)
suppression of differential-mode interferences
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all