Differential Mode Chokes

B82623G0001A010

Product Status
Production
Type
B82623G
Application
General use
Function / Feature
DifferentialDifferential Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Ring core choke with powder core (double)
Length
28.00mm Max.
Width
27.00mm Max.
Height
16.80mm Max.

Electrical Characteristics

Inductance
82μH
Rated Current
2A
Rated Temperature
60°C
DC Resistance (Typ.)
100mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]
350V

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
Lead spacing 15 x 25 (mm)
UL+ENEC(VDE) approvals
suppression of differential-mode interferences
Further Details
Please refer to the data sheet