ESD Notch Filters

AVRF101U6R8KT242

Product Status
Production
Applications
Commercial Grade
Features
BluetoothFor Bluetooth Band
WiFiFor WiFi Band
Series
AVR
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
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.40mm ±0.10mm
Recommended Land Pattern (PB)
0.40mm ±0.05mm
Recommended Land Pattern (PC)
0.50mm ±0.10mm

Electrical Characteristics

Insertion Loss (Min.)
20dB at 2.4GHz
Rated Voltage [DC](Max.)
28V
Breakdown Voltage(Nom.)@1mA
39V
Capacitance (Nom.)@1MHz,1Vrms
6.8pF
ESD Test Pass Voltage
8kV

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
AEC-Q200 (Environment)
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight per pc
0.0012g