Power Line Common Mode Chokes/Filters

ACM7060-701-2PL-TL01

Product Status
Production
Series
ACM
Type
ACM7060
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Design & Size

Design
Length
7.00mm ±0.20mm
Width
6.00mm ±0.20mm
Height
3.50mm Max.

Electrical Characteristics

Inductance
1.5μH (Ref.)
Rated Current
4A
DC Resistance (Typ.)

Other

Operating Temp. Range
-40 to 85°C
Operating Temp. Range (Including Self-Temp. Rise)
AEC-Q200
NO
Further Details
Please refer to the catalog
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all