Power Line Common Mode Chokes/Filters

B82552J2164J021

Product Status
Production
Series
Type
B82552J*J021
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Double Choke
Length
23.80mm Max.
Width
17.70mm ±0.30mm
Height
22.30mm ±0.60mm

Electrical Characteristics

Inductance
160μH +50,-40%
Rated Current
35A
DC Resistance (Typ.)
440μΩ

Other

Operating Temp. Range
-40 to 125°C
Operating Temp. Range (Including Self-Temp. Rise)
AEC-Q200
NO
Further Details
Please refer to the data sheet