Power Line Common Mode Chokes/Filters

B82721J2701N020

Product Status
Production
Type
B82721J
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
18.20mm Max.
Width
13.20mm Max.
Height
20.30mm Max.

Electrical Characteristics

Inductance
10mH
Rated Current
700mA
Rated Temperature
60°C
DC Resistance (Typ.)
550mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
GWT+BP to EN60335-1
Lead spacing 10 x 5 (mm)
UL+ENEC(VDE) approvals
vertical version
Further Details
Please refer to the data sheet