Power Line Common Mode Chokes/Filters

B82722V6152B040

New Product
Product Status
Production
Type
B82722V6*B040
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core double choke
Length
23.00mm Max.
Width
15.50mm Max.
Height
24.00mm Max.

Electrical Characteristics

Inductance
10mH
Rated Current
1.5A
Rated Temperature
70°C
DC Resistance (Typ.)
188mΩ
Rated Voltage [AC]
630Vrms
Rated Voltage [DC]
1.25kV

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
1250 V DC
lead spacing 13 x 10 (mm)
vertical version
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all