Power Line Common Mode Chokes/Filters

B82725A2103N001

Product Status
Production
Type
B82725A
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
44.00mm Max.
Width
42.40mm Max.
Height
25.00mm Max.

Electrical Characteristics

Inductance
1.8mH
Rated Current
10A
Rated Temperature
60°C
DC Resistance (Typ.)
14mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
Lead spacing 15 x 40 (mm)
UL+ENEC(VDE) approvals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all