Power Line Common Mode Chokes/Filters

B82747S4423N021

Product Status
Production
Type
B82747S4423N021
Application
General use
Function / Feature
CommonCommon Mode
UL1446UL1446 Insulation System
AEC-Q200AEC-Q200
Number of Lines
Triple Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
72.00mm Max.
Width
72.00mm Max.
Height
51.00mm Max.

Electrical Characteristics

Inductance
1.5mH
Rated Current
42A
Rated Temperature
70°C
DC Resistance (Typ.)
2.6mΩ
Rated Voltage [AC]
440Vrms
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
YES
UL File Number
UL1446 Insulation System
E320370: Class 155(F)
ENEC (VDE) File Number
Remarks
UL 1446 Class 155(F) Insulation System
Further Details
Please refer to the data sheet