Power Line EMC Filters

B84143A0010A166

Product Status
Production
Power Supply
3-phase/3-Lines
Type
B84143A*166 (Drive filter)
Features
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
Case(others)
Small size
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
10A
Rated Voltage [AC]
520/300V
Rated Voltage [DC]
Withstanding Voltage 1
DC2236V, 2s [line - line]
Withstanding Voltage 2
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
3.1mA [520/300V, 50Hz]
DC Resistance (Typ.)
12.9mΩ

Other

Terminals
Tab
Operating Temp. Range
-25 to 100°C
Weight
Approx. 600g
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Tech Info

Collapse all Expand all

Technical Support Tools