Power Line EMC Filters

B84771C0003A000

Product Status
Production
Power Supply
Single-phase
Type
B84771 (IEC-Plug filter)
Features
Without discharge resistor
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
IEC Inlet
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
3A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage 1
AC1000V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
0.173mA [250V, 50Hz]
DC Resistance (Typ.)

Other

Terminals
IEC Inlet
Operating Temp. Range
-25 to 85°C
Weight
Approx. 40g
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939

Tech Info

Collapse all Expand all

Technical Support Tools