Power Line EMC Filters

RSHN-2050

Product Status
Production
Sales Region
Worldwide
Power Supply
Single-phase
Series
RSHN
Features
SCCR 35kA
Option
StandardStandard type
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
50A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
1mA [250V, 60Hz]
DC Resistance (Max.)
8mΩ
Common Mode Attenuation (Min.)
25dB (0.3MHz to 30MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
100mm Nom. (3.94in Nom.)
Width(W)
272mm Nom. (10.71in Nom.)
Height(H)
60mm Nom. (2.36in Nom.)
Weight
1.8kg Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Safety Standard
UL1283
EN60939

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...