Power Line EMC Filters

RTCN-5150

Product Status
Production
Sales Region
Worldwide
Power Supply
3-phase/3-Lines
Series
RTCN
Features
SCCR 10kA
Option
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
150A
Rated Voltage [AC]
500V
Rated Voltage [DC]
500V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
DC Resistance (Max.)
3mΩ
Common Mode Attenuation (Min.)
5dB (0.1MHz to 3MHz)
Differential Mode Attenuation (Min.)

Package Type & Size

Package / Mounting
Low profile
Length(L)
190mm Nom. (7.48in Nom.)
Width(W)
290mm Nom. (11.42in Nom.)
Height(H)
88mm Nom. (3.46in Nom.)
Weight
6.2kg Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Multipurpose
Function
For secondary side of inverter
Safety Standard
UL1283
EN60939-1
EN60939-2

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...