Power Line EMC Filters

RTHN-2100

Product Status
Production
Sales Region
Worldwide
Power Supply
3-phase/3-Lines
Series
RTHN-2
Features
SCCR 5kA
Option
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
100A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2000V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current [Delta connection] (Max.)
1mA [250V, 60Hz]
Leakage Current [Star connection] (Max.)
DC Resistance (Max.)
8mΩ
Common Mode Attenuation (Min.)
25dB (0.3MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.1MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
161mm Nom. (6.34in Nom.)
Width(W)
430mm Nom. (16.93in Nom.)
Height(H)
85mm Nom. (3.35in Nom.)
Weight
7.5kg Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Safety Standard
UL1283
EN60939-1
EN60939-2

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...