Reactors for Power Electronics

B86305L0050R000

Applications
3-phase line reactors for converters
Type
B86305L
Status
ProductionProduction
Brand
EPCOS
  • Reactors for Power Electronics:B86305L0060
  • Reactors for Power Electronics:b86305l00xxr000_ssb3056-t-e

Images are for reference only and show example products.

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
50A
Rated Voltage
520VAC
Relative Voltage Drop
4.1%
Resistance [Typ.]
7.8mΩ
Inductance [Typ.]
600μH

Other

Remarks
Cu wire winding
Freq. Range
LF
MF
HF
Terminals
Finger-safe terminal blocks