Ferrite Cores

B62152A0027X030

Product Status
Production
Core shape
Balun(RID/Double-Aperture)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N30
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
DL 2.0/3.6/2.1
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
2.2mm⁻¹
Effective Cross-Sectional Area
1.7mm²
Effective Magnetic Path Length
3.7mm
Effective Core Volume
6.3mm³
AL Value / (nH / N²)
2400 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
100mg

Electrical Characteristics (Material)

Initial Permeability μi
4300 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]