Ferrite Cores

B64290L0038X065

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
T65
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 10/6/4
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
3.07mm⁻¹
Effective Cross-Sectional Area
7.83mm²
Effective Magnetic Path Length
24.07mm
Effective Core Volume
188mm³
AL Value / (nH / N²)
1900 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
900mg

Electrical Characteristics (Material)

Initial Permeability μi
5200 Nom.
Saturation Magnetic Flux Density Bs / mT
320 (100°C)
Curie Temperature Tc [Min.]
160°C
Core Loss / (kW / m³) [Max.]