Ferrite Cores

B64290L0044X049

Product Status
Production
Core shape
Toroid(Toroid)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N49
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 12.5/7.5/5
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
2.46mm⁻¹
Effective Cross-Sectional Area
12.23mm²
Effective Magnetic Path Length
30.09mm
Effective Core Volume
368mm³
AL Value / (nH / N²)
660 ±25%
Core Loss / (W / set) [Max.]
0.072 (50mT, 500kHz, 100°C)
Air Gap
0 mm
Weight
1.8g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
400 (100°C)
Curie Temperature Tc [Min.]
240°C
Core Loss / (kW / m³) [Max.]
80

Tech Info

Collapse all Expand all

Technical Support Tools