Ferrite Cores

B64290L0082X830

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
N30
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 50/30/20
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.62mm⁻¹
Effective Cross-Sectional Area
195.7mm²
Effective Magnetic Path Length
120.4mm
Effective Core Volume
23560mm³
AL Value / (nH / N²)
8700 ±25%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
120g

Electrical Characteristics (Material)

Initial Permeability μi
4300 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools