Ferrite Cores

B64290L0651X038

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
T38
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 22.1/13.7/12.5
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.05mm⁻¹
Effective Cross-Sectional Area
51.15mm²
Effective Magnetic Path Length
54.15mm
Effective Core Volume
2789mm³
AL Value / (nH / N²)
12000 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
14g

Electrical Characteristics (Material)

Initial Permeability μi
10000 Nom.
Saturation Magnetic Flux Density Bs / mT
260 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools