Ferrite Cores

B64290L0783X046

Product Status
Obsolete
Discontinue Issue Date : Dec.15, 2023
Last Purchase Order Date : Mar.28, 2024
Last Shipment Date : Jun.28, 2024
Core shape
Toroid(Toroid)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
T46
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 10/6/7
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.76mm⁻¹
Effective Cross-Sectional Area
13.7mm²
Effective Magnetic Path Length
24.07mm
Effective Core Volume
330mm³
AL Value / (nH / N²)
10400 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
1.7g

Electrical Characteristics (Material)

Initial Permeability μi
15000 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]