Ferrite Cores

B64290P0072X046

Product Status
Production
Core shape
Toroid(Toroid)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
T46
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 3.94/2.24/1.3
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
9.41mm⁻¹
Effective Cross-Sectional Area
0.64mm²
Effective Magnetic Path Length
6.02mm
Effective Core Volume
3.85mm³
AL Value / (nH / N²)
2000 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
20mg

Electrical Characteristics (Material)

Initial Permeability μi
15000 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]