Ferrite Cores

B64290P0751X038

Product Status
Production
Core shape
Toroid(Toroid)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
T38
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
R 8/4/4
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
2.26mm⁻¹
Effective Cross-Sectional Area
7.7mm²
Effective Magnetic Path Length
17.42mm
Effective Core Volume
134mm³
AL Value / (nH / N²)
5500 ±30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
700mg

Electrical Characteristics (Material)

Initial Permeability μi
10000 Nom.
Saturation Magnetic Flux Density Bs / mT
260 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools