Ferrite Cores

B65531D0000R033

Product Status
Production
Core shape
PM(P)
Feature
ResonanceResonance circuit
Material Name
Mn-Zn
Ferrite Material
M33
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
P 11/7
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1mm⁻¹
Effective Cross-Sectional Area
15.9mm²
Effective Magnetic Path Length
15.9mm
Effective Core Volume
253mm³
AL Value / (nH / N²)
780 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
1.7g

Electrical Characteristics (Material)

Initial Permeability μi
750 Nom.
Saturation Magnetic Flux Density Bs / mT
310 (100°C)
Curie Temperature Tc [Min.]
200°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools