Ferrite Cores

B65646A0000R097

Product Status
Production
Core shape
PM(PM)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N97
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PM 50/39
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.227mm⁻¹
Effective Cross-Sectional Area
370mm²
Effective Magnetic Path Length
84mm
Effective Core Volume
31000mm³
AL Value / (nH / N²)
7400 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
230°C
Core Loss / (kW / m³) [Max.]
300