Ferrite Cores

B65661N0160A048

Product Status
Production
Core shape
PM(P)
Feature
Low Temp CoefLow temperature coefficient
Material Name
Mn-Zn
Ferrite Material
N48
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
P 22/13
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.5mm⁻¹
Effective Cross-Sectional Area
63mm²
Effective Magnetic Path Length
31.6mm
Effective Core Volume
1990mm³
AL Value / (nH / N²)
160 ±3%
Core Loss / (W / set) [Max.]
Air Gap
0.50mm Nom.
Weight
13g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
310 (100°C)
Curie Temperature Tc [Min.]
170°C
Core Loss / (kW / m³) [Max.]