Ferrite Cores

B65686A0630A027

Product Status
Production
Core shape
PM(PM)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N27
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PM 74/59
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.162mm⁻¹
Effective Cross-Sectional Area
790mm²
Effective Magnetic Path Length
128mm
Effective Core Volume
101000mm³
AL Value / (nH / N²)
630 ±3%
Core Loss / (W / set) [Max.]
Air Gap
1.50mm Nom.
Weight
537g

Electrical Characteristics (Material)

Initial Permeability μi
2000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
920