Ferrite Cores

B65701D0000R033

Product Status
Production
Core shape
PM(P)
Feature
ResonanceResonance circuit
Material Name
Mn-Zn
Ferrite Material
M33
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
P 30/19
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.33mm⁻¹
Effective Cross-Sectional Area
136mm²
Effective Magnetic Path Length
45mm
Effective Core Volume
6120mm³
AL Value / (nH / N²)
2400 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
36g

Electrical Characteristics (Material)

Initial Permeability μi
750 Nom.
Saturation Magnetic Flux Density Bs / mT
310 (100°C)
Curie Temperature Tc [Min.]
200°C
Core Loss / (kW / m³) [Max.]