Ferrite Cores

B65807J0000R049

Product Status
Production
Core shape
RM(RM)
Feature
Low LossLow Loss
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N49
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
RM 6
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.78mm⁻¹
Effective Cross-Sectional Area
36.6mm²
Effective Magnetic Path Length
28.6mm
Effective Core Volume
1050mm³
AL Value / (nH / N²)
1700 +30,-20%
Core Loss / (W / set) [Max.]
0.15 (50mT, 500kHz, 100°C)
Air Gap
0 mm
Weight
5.1g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
400 (100°C)
Curie Temperature Tc [Min.]
240°C
Core Loss / (kW / m³) [Max.]
80

Tech Info

Collapse all Expand all

Technical Support Tools