Ferrite Cores

B65811J0000Y038

Product Status
Production
Core shape
RM(RM)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
T38
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
RM 8
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.59mm⁻¹
Effective Cross-Sectional Area
64mm²
Effective Magnetic Path Length
38mm
Effective Core Volume
2430mm³
AL Value / (nH / N²)
12500 +40,-30%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
12g

Electrical Characteristics (Material)

Initial Permeability μi
10000 Nom.
Saturation Magnetic Flux Density Bs / mT
260 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools