Ferrite Cores

B65813P0000R049

Product Status
Production
Core shape
RM(RM)
Feature
Low LossLow Loss
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N49
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
RM 10LP
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.34mm⁻¹
Effective Cross-Sectional Area
99.1mm²
Effective Magnetic Path Length
33.9mm
Effective Core Volume
3360mm³
AL Value / (nH / N²)
3700 +30,-20%
Core Loss / (W / set) [Max.]
0.62 (50mT, 500kHz, 100°C)
Air Gap
0 mm
Weight
17.2g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
400 (100°C)
Curie Temperature Tc [Min.]
240°C
Core Loss / (kW / m³) [Max.]
80

Tech Info

Collapse all Expand all

Technical Support Tools