Ferrite Cores

B65857C0400E045

Product Status
Production
Core shape
EP(EPX)
Feature
High BsHigh Bs
Material Name
Mn-Zn
Ferrite Material
N45
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EPX 9/9
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.09mm⁻¹
Effective Cross-Sectional Area
17.5mm²
Effective Magnetic Path Length
19mm
Effective Core Volume
333mm³
AL Value / (nH / N²)
400 ±7%
Core Loss / (W / set) [Max.]
Air Gap
0.05mm Nom.
Weight
3g

Electrical Characteristics (Material)

Initial Permeability μi
3800 Nom.
Saturation Magnetic Flux Density Bs / mT
435 (100°C)
Curie Temperature Tc [Min.]
255°C
Core Loss / (kW / m³) [Max.]