Ferrite Cores

B65875B0000R092

Product Status
Production
Core shape
PQ(PQ)
Feature
High BsHigh Bs
Material Name
Mn-Zn
Ferrite Material
N92
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PQ 20/16
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.588mm⁻¹
Effective Cross-Sectional Area
63.2mm²
Effective Magnetic Path Length
37.2mm
Effective Core Volume
2360mm³
AL Value / (nH / N²)
2400 +30,-20%
Core Loss / (W / set) [Max.]
1.45 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
13g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
440 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
410

Tech Info

Collapse all Expand all

Technical Support Tools