Ferrite Cores

B65887E0250A041

Product Status
Production
Core shape
RM(RM)
Feature
GeneralFor general purpose
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N41
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
RM 14
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.35mm⁻¹
Effective Cross-Sectional Area
200mm²
Effective Magnetic Path Length
70mm
Effective Core Volume
14000mm³
AL Value / (nH / N²)
250 ±3%
Core Loss / (W / set) [Max.]
Air Gap
1.00mm Nom.
Weight
74g

Electrical Characteristics (Material)

Initial Permeability μi
2800 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
1400

Tech Info

Collapse all Expand all