Ferrite Cores

B65981Q0250K095

Product Status
Production
Core shape
PQ DG
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PQ 50/50DG
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
Effective Cross-Sectional Area
Effective Magnetic Path Length
Effective Core Volume
AL Value / (nH / N²)
250 ±10%
Core Loss / (W / set) [Max.]
Air Gap
Weight
190g

Electrical Characteristics (Material)

Initial Permeability μi
3000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
200°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools