Ferrite Cores

B65982A0000R095

Product Status
Production
Core shape
PQ(Large)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PQ 65/60
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.23mm⁻¹
Effective Cross-Sectional Area
600mm²
Effective Magnetic Path Length
137mm
Effective Core Volume
81950mm³
AL Value / (nH / N²)
12500 +30,-20%
Core Loss / (W / set) [Max.]
9 (100mT, 100kHz, 100°C)
Air Gap
Weight
440g

Electrical Characteristics (Material)

Initial Permeability μi
3000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
350