Ferrite Cores

B65982Q0100K097

Product Status
Production
Core shape
PQ DG
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N97
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PQ 65/60DG
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
Effective Cross-Sectional Area
Effective Magnetic Path Length
Effective Core Volume
AL Value / (nH / N²)
100 ±10%
Core Loss / (W / set) [Max.]
Air Gap
Weight
440g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
230°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Technical Support Tools