Ferrite Cores

B66285G0100X187

Product Status
Production
Core shape
Planar(ELP)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ELP 22/6/16
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.41mm⁻¹
Effective Cross-Sectional Area
78.3mm²
Effective Magnetic Path Length
32.5mm
Effective Core Volume
2540mm³
AL Value / (nH / N²)
820 Nom.
Core Loss / (W / set) [Max.]
Air Gap
0.10mm ±0.02mm
Weight
13g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all