Ferrite Cores

B66307G0060X187

Product Status
Production
Core shape
E(EE)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 16/8/5
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.87mm⁻¹
Effective Cross-Sectional Area
20.1mm²
Effective Magnetic Path Length
37.6mm
Effective Core Volume
756mm³
AL Value / (nH / N²)
303 Nom.
Core Loss / (W / set) [Max.]
Air Gap
0.06mm ±0.01mm
Weight
3.6g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375